CT-LIBCMK3AH

Battery

Replacement Makita Li-ion 18V, 3AH battery (North America Use)

Specifications

Application

Panduit Battery-Operated Hydraulic Crimp Tools

Charger Voltage

0 - 18

Part Features

Certified by CSA, an OSHA accredited NRTL

Weight lbs (kg)

1.4 (642)

Width In (mm)

2.95 (74.93)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305623537

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0527

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Product Bulletins

BlackFin Installation Tools: ELCB20

US English

Articles

Safety-Certified Battery-Powered Hydraulic Tools: BlackFin Article

US English

Articles

BlackFin PR

US English

Part Drawings

18 Volt Batteries - 00084SMV_DC/00

US English

Related Products