KC22-600B

Copper Code Hex Die

Crimp die for use with 600 kcmil copper Code conductor in Panduit tools: CT-3001/ST, CT-3001/STINT, CT-3001/STUK, CT-3001/STAUS, CT-3001/TO, CT-3001/CCP, CT-3001/CCPINT, CT-3001/CCPUK, CT-3001/CCPAUS, CT-3001/CCPTO. Hex style crimp.

Specifications

Material

Steel

Conductor Size (kcmil)

600 kcmil

Copper Die Index No. or Letter Code & Color

Green

Application

Crimp dies for Copper Panduit Power Connectors and Splices.

Part Features

• Color-coded to provide easy matching to color-coding marked on connectors• Embosses die index number on connector barrels to provide post crimp inspection• Part number permanently marked on crimping die for easy identification• Provide hex style crimp results in terminations with premium electrical and mechanical performance

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617465

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0160

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

KC22-600b Die Set

US English

Related Products