KC4-2/0

Copper Code Hex Die

Crimp die for use with #2/0 AWG copper Code conductor size in Panduit tools: CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS, CT-2600/TO. Hex style crimp.

Specifications

Conductor Gauge (AWG)

2/0 AWG

Conductor Size (kcmil)

2/0 AWG

Copper Die Index No. or Letter Code & Color

Black

Application

Copper Panduit Lugs and Splices

Color

Black

Material

Steel

Part Features

• Color-coded to provide easy matching to color-coding marked on connectors• Embosses die index number on connector barrels to provide post crimp inspection• Part number permanently marked on crimping die for easy identification• Provide hex style crimp results in terminations with premium electrical and mechanical performance

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617447

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

KC4-* Die Sets

US English

Related Products