KC4-250

Copper Code Hex Die

Crimp die for use with 250 kcmil copper Code conductor size in Panduit tools: CT-2600/L, CT-2600/LINT, CT-2600/LUK, CT-2600/LAUS, CT-2600/TO. Hex style crimp.

Specifications

Conductor Gauge (AWG)

250 kcmil

Conductor Size (kcmil)

250 kcmil

Copper Die Index No. or Letter Code & Color

Yellow

Application

Copper Panduit Lugs and Splices

Color

Yellow

Material

Steel

Part Features

• Color-coded to provide easy matching to color-coding marked on connectors• Embosses die index number on connector barrels to provide post crimp inspection• Part number permanently marked on crimping die for easy identification• Provide hex style crimp results in terminations with premium electrical and mechanical performance

RoHS Compliancy Status

RoHS directive is not applicable

Min. Order Qty.

1

Packaging Details

UPC

61305617450

Std. Pkg. Qty.

1

Std. Pkg. Volume (cf)

0.0043

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

KC4-* Die Sets

US English

Related Products