Note | Do not use to cut steel or ASCR cable |
Product Type | Cable Cutting Tool |
For Use With | Copper and Aluminum Solid and Stranded Cable |
Maximum Cable Diameter (In.) | 1.33 |
Sub Brand | Pan-Lug™ |
Maximum Cable Diameter (mm) | 34 |
Overall Length (In.) | 10.2 |
Overall Length (mm) | 260 |
Overall Width (In.) | 3.875 |
Overall Width (mm) | 98 |
Weight (Kg) | 0.6 |
Weight (lb) | 1.3 |
Color | Black |
UPC | 61305667056 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0694 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CD* CCT-340 Cable Cutter | English | |
Installation Documents | Cable Cutter Tool - CCT-340 | English |