SBFW50-C

Compression Connectors - Accessories

1/2 Flat Washer Silicon Bronze.

Specifications

Application

Type A narrow dimensions (SAE)

Environment

Indoor/Outdoor

Material

Silicon Bronze

Outside Diameter In. (mm)

1.0625 (26.9875)

Part Number Series

SBFW

Standards

ANSI/ASME B18.22.1

Sub Brand

Pan-Lug

Technical Information

Complies with ANSI/ASME B18.22.1 dimensions, Type A narrow dimensions (SAE)

Thickness In (mm)

0.095 (2.413)

Thread size

.095

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305617332

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Flat Washer (SBFW Series)

US English

Related Products