SBITW31-C

Compression Connectors - Accessories

5/16 Internal Tooth Lock Washer, Phosphorous Bronze.

Specifications

Application

Angle of teeth present a biting edge that digs into the nut, preventing it from loosening

Environment

Indoor/Outdoor

Material

Phosphorous Bronze

Outside Diameter In. (mm)

0.61 (15.494)

Part Number Series

SBITW

Standards

ANSI/ASME B18.21.1

Sub Brand

Pan-Lug

Technical Information

Complies with ANSI/ASME B18.21.1 dimensions

Thickness In (mm)

0.034 (0.8636)

Thread size

.034

RoHS Compliancy Status

Compliant

Min. Order Qty.

1.0000

Packaging Details

UPC

61305617210

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

Power & Grounding Expansion Catalog

US English

Part Drawings

Silicon Bronze Internal Tooth Washer (SBITW Series)

US English

Related Products