SSBOLT25250-C

Compression Connectors - Accessories

Stainless Steel, 1/4-20 X 2 1/2" HEX HEAD BOLT

Specifications

Length (In.)

2.5

Length (mm)

63.5

Length In (mm)

2.5 (63.5)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

1/4-20

Tightening Torque (In-Lbs)

80

Wrench Size

0.43

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625698

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products