SSBOLT62200-L

Compression Connectors - Accessories

Stainless Steel, 5/8-11 X 2" HEX HEAD BOLT

Specifications

Length (In.)

2

Length (mm)

50.8

Length In (mm)

2 (50.8)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

5/8-11

Tightening Torque (In-Lbs)

660

Wrench Size

0.93

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625820

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0706

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products