SSBOLT62300-L

Compression Connectors - Accessories

Stainless Steel, 5/8-11 X 3" HEX HEAD BOLT

Specifications

Length (In.)

3

Length (mm)

76.2

Length In (mm)

3 (76.2)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

5/8-11

Tightening Torque (In-Lbs)

660

Wrench Size

0.93

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625822

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.1345

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products