SSBOLT6250-C

Compression Connectors - Accessories

Stainless Steel, 5/8-11 X 1/2" HEX HEAD BOLT

Specifications

Length (In.)

0.5

Length (mm)

12.7

Length In (mm)

0.5 (12.7)

Material

Stainless Steel

Part Number Series

SSBBOLT

Technical Information

Fully threaded to work in a range of applications, complies with ANSI/ASME B18.2.1 dimensions, Unified National Coarse Class 2A thread fit

Thread size

5/8-11

Tightening Torque (In-Lbs)

660

Wrench Size

0.93

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625805

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.1345

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products