SSNUT31-C

Compression Connectors - Accessories

Stainless Steel, 5/16-18 HEX NUT

Specifications

Material

Stainless Steel

Part Number Series

SSNUT

Technical Information

Complies with ANSI/ASME B18.2.2 dimensions, and have a Unified National Coarse Class 2B thread fit

Thread size

5/16-18

Tightening Torque (In-Lbs)

180

Wrench Size

0.5

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625993

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0290

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Page Graphics

Power & Grounding Expansion Catalog

US English

Part Drawings

Stainless Steel Hex Nut (SSNUT Series)

US English

Related Products