BLKPSB4-2S-12

Multi-Tap Mechanical Connectors, Single Sided

Multi Tap Connector, Single Sided, Black Insulation, 2 Port, #4-#14 AWG STR, #10-#14 AWG SOL

Specifications

Conductor Material

Aluminum or Copper

Product Type

Multi-Tap Mechanical Connectors, Single Sided

Copper and Aluminum Conductor Size Range

#4 - #14 STR, #10 - #14 SOL

No. of Ports

2

Height In (mm)

1.25 (31.8)

Hex Key Size (In.)

1/8

Length In (mm)

1.13 (28.6)

Width In (mm)

0.83 (21.1)

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

UV Rated Black PVC

Includes

Each port pre-filled with oxide inhibiting joint compound

Material

Aluminum / Black PVC

Part Features

Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498307853

Std. Pkg. Qty.

12

Std. Pkg. Volume (cf)

0.0260

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

MULTI-TAP BLACK INSULATED CONNECTOR, SINGLE SIDED BLKPSB4-2S SERIES

US English

MSDS

Safety Data Sheet T-MSDS-005-PC

US English

Related Products