BPC300-X

Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins

Bi-metallic pin connector, type BPC, provides copper pigtail for connecting aluminum conductors in a copper or aluminum/copper rated mechanical lug, aluminum 300 kcmil to copper 4/0 AWG.

Specifications

Material

Tin-Plated Aluminum

Panduit Die Index Number

P94

Color Code

Green

Product Type

Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins

Conductor Gauge (kcmil)

NA

Overall Width (In.)

NA

Overall Width (mm)

NA

Barrel Length (In.)

NA

Barrel Length (mm)

NA

Barrel Inside Diameter (In.)

NA

Barrel Inside Diameter (mm)

NA

Maximum Voltage (V ac)

NA

Maximum Voltage (V ac/dc)

NA

Maximum Voltage (V dc)

NA

Maximum Voltage (V)

NA

Maximum Voltage (kV)

NA

Barrel Outside Diameter (In.)

NA

Barrel Outside Diameter (mm)

NA

Tongue Length (In.)

NA

Tongue Length (mm)

NA

Tongue Width (In.)

NA

Tongue Width (mm)

NA

Tongue Thickness (In.)

NA

Tongue Thickness (mm)

NA

Stud Hole Size (In.)

NA

Stud Hole Size (mm)

NA

Stud Hole Spacing (In.)

NA

Stud Hole Spacing (mm)

NA

Wire Strip Length (mm)

NA

Burndy Die Index Number

299

UL Listed

486A-486B File #E52164

Aluminum Conductor Size (AWG)

6/0

Aluminum Conductor Size (kcmil)

300

Conductor Material

Aluminum

Copper Pigtail Size

4/0 AWG

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

4.10

Part Features

Insulating rubber sleeve to insulate aluminum barrel from contact with copper connector when attached to pin.

Pin Length (In.)

1.63

Pin Length (mm)

41.4

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

T&B Die Index No.

99, 87

Sub Brand

Pan-Lug

Packaging Details

UPC

07498391351

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1379

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

BPC6-L Product Page

US English

Part Drawings

Bi-Metallic Pin Connector - N41292BB-C41292/04

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products