Bi-metallic pin connector, type BPC, provides copper pigtail for connecting aluminum conductors in a copper or aluminum/copper rated mechanical lug, aluminum 4/0 to copper 2/0 AWG.
Product Type | Pin Connector |
Aluminum Conductor Size (AWG) | 4/0 |
Aluminum Conductor Size (kcmil) | 212 |
Sub Brand | Pan-Lug™ |
Overall Length (In.) | 3.46 |
Overall Length (mm) | 87.9 |
Color Code | Red |
Panduit Die Index Number | P71 |
Burndy Die Index Number | 298 |
Wire Strip Length (In.) | 1.31 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Insulating rubber sleeve to insulate aluminum barrel from contact with copper connector when attached to pin. |
UPC | 07498391349 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0941 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Bi-Metallic Pin Connector - N41292BB-C41292/04 | English |