BPC500-X

Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins

Bi-metallic pin connector, type BPC, provides copper pigtail for connecting aluminum conductors in a copper or aluminum/copper rated mechanical lug, aluminum 500 kcmil to copper 350 kcmil.

Specifications

Product Type

Tin-Plated Aluminum Compression Connectors - Bi-Metallic Pins

Material

Tin-Plated Aluminum

UL Listed

486A-486B File #E52164

Aluminum Conductor Size

500 kcmil

Conductor Material

Aluminum

Copper Pigtail Size

350 kcmil

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

4.35

Panduit Color Code

Black

Panduit Die Index No.

P106

Part Features

Insulating rubber sleeve to insulate aluminum barrel from contact with copper connector when attached to pin.

Pin Length (In.)

1.88

Pin Length (mm)

47.8

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

300

T&B Die Index No.

106

Packaging Details

UPC

07498391354

Std. Pkg. Qty.

10

Std. Pkg. Volume (cf)

0.1128

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

BPC6-L Product Page

US English

Part Drawings

Bi-Metallic Pin Connector - N41292BB-C41292/04

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products