Copper Mechanical Lug, 1 Hole, 1 Barrel, Offset Floating Tongue, #2 - 4/0 AWG, 5/16 (7.9mm) Stud,7/32 hex Key.
Product Type | Mechanical Lug |
Stud Hole Size (In.) | 5/16 |
Tongue Type | Offset Floating Tongue |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Tongue Width (In.) | 0.99 |
Tongue Width (mm) | 25.1 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 28.4 |
Overall Length (In.) | 2.55 |
Overall Length (mm) | 64.7 |
Amperage (A) | 225 |
Hex Size (In.) | 11,871 |
Hex Size (mm) | 5.6 |
Sub Brand | Pan-Lug™ |
Part Features | Range taking,high strength copper,internal pressure bar,v collar. |
UPC | 61305625342 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0521 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | CB Series Copper Mechanical Lugs | English |