obsolete

CD225-56-QY

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, straight floating tongue lug, #6 - 4/0 AWG, 5/16 (7.9mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#6 AWG - 4/0 AWG

BMEcat - Halogen Free

true

CE Compliant

No

Collar Length

0.94

Conductor Material

Copper

Current Rating (Amps)

225

Hex Size (In.)

42430

Length In (mm)

3.38

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Straight Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358231

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.1056

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

CD35-36-QY Product Page

US English

Part Drawings

CD Series Mechanical Connectors

US English

Related Products