CO225-56HKR-Q

Mechanical Connectors - Lugs

Copper Mechanical Lug, 2 Hole, 1 Barrel, Offset Floating Tongue, #2 - 4/0 AWG, 3/16 (4.8mm) Stud, 7/32 hex Key

Specifications

Conductor Material

Copper

Copper Conductor Size Range

#2 AWG - 4/0 AWG

Current Rating (Amps)

225

Hex Size (In.)

11871.00

Length In (mm)

3.62

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305625344

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0741

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CO Series Copper Mechanical Lugs

US English

Related Products