CO650-12HK-3Y

Mechanical Connectors - Lugs

Two-hole, copper, single barrel, offset floating tongue lug, hex key screw, 600 - 1000 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Conductor Material

Copper

Copper Conductor Size Range

600 kcmil - 1000 kcmil

Current Rating (Amps)

650

Hex Size (In.)

42950

Length In (mm)

6.25

Material

Copper

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

Tongue Type

Offset Floating Tongue

UL Listed

486A-486B File #E52164

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498389489

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.0543

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CO Series Copper Mechanical Lugs

US English

Related Products