obsolete

CS35-36T-CY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight floating tongue, tin-plated lug, #14 - #6 AWG, 3/16 (4.8mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#14 AWG - #6 AWG, (2) #10 AWG, (2) #12 AWG, (2) #14 AWG, (1) #10 AWG with (1) #12 AWG, (1) #12 AWG with (1) #14 AWG

CE Compliant

No

Collar Length

0.44

Conductor Material

Copper

Current Rating (Amps)

50

Length In (mm)

1.14

Part Features

Range taking,high strength copper,internal pressure bar,v collar, tin plated.

Sub Brand

Pan-Lug

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

Tongue Type

Straight Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

100

Packaging Details

UPC

07498311088

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0104

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CS Series Copper Mechanical Connectors Customer Drawing

US English

Related Products