CSA70-14-CY

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight floating tongue lug, #14 - #4 AWG, 1/4 (6.4mm) stud hole.

Specifications

Product Type

Mechanical Connectors - Lugs

Material

Copper

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Copper Conductor Size Range

#14 AWG - #4 AWG

BMEcat - Halogen Free

true

Collar Length

0.50

Conductor Material

Copper

Current Rating (Amps)

70

Length In (mm)

1.30

Part Features

Range taking,high strength copper,internal pressure bar,v collar.

Sub Brand

Pan-Lug

Tongue Type

Straight Floating Tongue

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498358669

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0305

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

CS Series Copper Mechanical Connectors Customer Drawing

US English

Catalog Cut Sheets

US English

Related Products