CXS35-36T-C

Mechanical Connectors - Lugs

One-hole, copper, single barrel, straight fixed tongue, tin-plated lug, #14 - #6 AWG, 3/16 (4.8mm) stud hole.

Specifications

Tongue Type

Straight Fixed Tongue

Material

Tin-Plated Copper

Conductor Material

Copper

Copper Conductor Size Range

#14 AWG - #6 AWG

Length In (mm)

1.08

Part Features

Range taking,high strength copper, tin plated.

Product Type

Mechanical Connectors - Lugs

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Voltage Rating

600V

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498387867

Std. Pkg. Qty.

100

Std. Pkg. Volume (cf)

0.0313

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Mechanical Lugs CXS: 12J038AQ

US English

Related Products