Two-set screw splice with internal pressure plate, copper, type HC, 2/0 STR -4/0 STR.
Product Type | Mechanical Lug |
Overall Height (In.) | 1.2 |
Overall Height (mm) | 30.2 |
Overall Length (In.) | 2.25 |
Overall Length (mm) | 57.2 |
Overall Width (In.) | 1 |
Overall Width (mm) | 25.4 |
UL Temperature Rating (°C) | 90 |
Hex Size (mm) | 14.3 |
Sub Brand | Pan-Lug™ |
Part Features | Range taking,high strength corrosion resistant copper,premium pull out strength. |
UPC | 07498363235 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |