Two-hole, copper, single barrel, straight tongue lug with internal pressure plate, 2/0 STR - 4/0 STR, 3/8 (9.5mm) stud hole.
Product Type | Mechanical Lug |
Stud Hole Spacing (In.) | 1 |
Number of Holes | 2 |
Tongue Type | Straight Tongue |
Tongue Length (In.) | 1.75 |
Tongue Thickness (In.) | 0.25 |
Tongue Width (In.) | 1 |
Tongue Width (mm) | 25.4 |
Overall Height (In.) | 1.3 |
Overall Height (mm) | 33.8 |
Overall Length (In.) | 3 |
Overall Length (mm) | 76.2 |
UL Temperature Rating (°C) | 90 |
Sub Brand | Pan-Lug™ |
Part Features | Range taking,high strength corrosion resistant copper,premium pull out strength. |
UPC | 07498363207 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C41437_R03_03 HC | English |