One-hole, aluminum, long barrel, 500 kcmil, 5/8 (15.9mm) stud hole.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 15.9 |
Barrel Length (In.) | 3 |
Tongue Type | Standard |
Tongue Width (In.) | 1.75 |
Tongue Width (mm) | 44.5 |
Tongue Thickness (In.) | 0.44 |
Tongue Thickness (mm) | 11.2 |
Overall Length (In.) | 5.56 |
Overall Length (mm) | 141.2 |
Color Code | Pink |
Panduit Die Index Number | P99 |
Burndy Die Index Number | 300 |
Wire Strip Length (In.) | 3.06 |
Wire Strip Length (mm) | 77.8 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion. |
UPC | 07498391065 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0500 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LAA SERIES 300kcmil-1000kcmil ALUMINUM LUGS CUSTOMER DRAWING | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English |