The LAB350-12-2R Aluminum Compression Connector Lug, two-hole, is manufactured from high conductivity thick wall aluminum with an enclosed barrel for harsh environments. The color-coded barrels are marked with Panduit and specified competitor die index numbers for proper crimp die selection. Factory pre-filled with joint compound and<CRLF>tin-plated to inhibit corrosion. cULus listed up to 35kV and temperature rated to 90°C.
Product Type | Compression Connectors - Lugs |
Base Material | Aluminum |
Aluminum Conductor Size (kcmil) | 350 |
Copper Code Conductor Size (kcmil) | 350 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Length (In.) | 2.3 |
Tongue Type | Standard |
Tongue Width (In.) | 1.52 |
Tongue Angle | Straight |
Overall Length (In.) | 6.61 |
Overall Length (mm) | 167.9 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Brown |
Panduit Die Index Number | P87 |
Wire Strip Length (In.) | 2.31 |
Wire Strip Length (mm) | 58.7 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion. |
UPC | 07498306986 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0365 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Two Hole, Aluminum Compression Lugs Part Drawing: C41152 PDF | English | |
Installation Documents | Aluminum Compression Connector Installation Instructions | English |