LAB4/0-12-5R

Compression Connectors - Lugs

Aluminum Compression Lug, 2 Hole, 4/0 AWG, 1/2 (12.7mm) Stud

Specifications

Aluminum or Copper Conductor Size

4/0 AWG

Barrel Style

Standard

CSA Certified

Yes

Conductor Material

Aluminum or Copper

Cross Section

Round stranded/sector stranded

Includes

Connector barrel pre-filled with oxide inhibiting joint compound

Length In (mm)

3.04

Material

Tin-Plated Aluminum

Part Features

Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion.

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498306985

Std. Pkg. Qty.

5

Std. Pkg. Volume (cf)

0.0500

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Part Drawings

LAB SERIES 1/0-250kcmil ALUMINUM LUGS

US English

Catalog Cut Sheets

US English

Related Products