The LAB500-12-2R Aluminum Compression Connector Lug, two-hole, is manufactured from high conductivity thick wall aluminum with an enclosed barrel for harsh environments. The color-coded barrels are marked with Panduit and specified competitor die index numbers for proper crimp die selection. Factory pre-filled with joint compound and<CRLF>tin-plated to inhibit corrosion. cULus listed up to 35kV and temperature rated to 90°C.
Inside Diameter (In.) | 0.84 |
Inside Diameter (mm) | 21.33 |
Outer Diameter (In.) | 1.32 |
Outer Diameter (mm) | 33.52 |
Product Type | Compression Lug |
Lug Type | 2 Stud Hole Lug |
Base Material | Aluminum |
Aluminum Conductor Size (kcmil) | 500 |
Copper Code Conductor Size (kcmil) | 500 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Type | Standard Barrel no Inspection Window |
Barrel Length (In.) | 3 |
Barrel Length (mm) | 76.2 |
Tongue Type | Standard |
Tongue Width (In.) | 1.74 |
Tongue Width (mm) | 44.19 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.45 |
Tongue Thickness (mm) | 11.43 |
Overall Length (In.) | 7.31 |
Overall Length (mm) | 185.67 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Pink |
Panduit Die Index Number | P99 |
Burndy Die Index Number | 300 |
Wire Strip Length (In.) | 3-1/16 |
Wire Strip Length (mm) | 77.7 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion. |
UPC | 07498306988 |
Std. Pkg. Qty. | 2 |
Std. Pkg. Volume (cf) | 0.0492 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Success Depends on the Crimp - Video 16:9 | English | |
Part Drawings | Two Hole, Aluminum Compression Lugs Part Drawing: C41152 PDF | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English | |
Selection Guides | Power Connectors Product Selection Guide PCSG2--WW-ENG | English |