LAM2LB1000-12-3

Mechanical Connectors - Lugs

Two-hole, aluminum, two barrel lug, dual barrel, type LAM2B, NEMA hole sizes and spacing, 500 - 1000 kcmil, 1/2 (12.7mm) stud hole.

Specifications

Conductor Material

Copper and Aluminum

Material

Tin-Plated Aluminum

Copper and Aluminum Conductor Size Range

500 - 1000 kcmil

No. of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.88 (47.8)

Hex Key Size (In.)

1/2

Length In (mm)

3.43

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Yes

Tongue Length In. (mm)

3.44 (87.4)

Tongue Thickness In. (mm)

0.56 (14.2)

Tongue Width In. (mm)

3.48 (88.4)

Width In (mm)

CSA Certified

C22.2 No. 65-13

Max. Voltage Rating

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation

Part Number Series

LAM2LB

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498332583

Std. Pkg. Qty.

3

Std. Pkg. Volume (cf)

0.1118

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

US English

Related Products