The LAMA1/0-14-QY Tin-Plated Aluminum Mechanical Lug, one-hole, single barrel, is made from extruded aluminum alloy to provide premium electrical and mechanical performance for wide wire range-taking capability that helps minimize inventory requirements. The plated steel or aluminum set screw provides a durable electrical contract between conductor and Lug. UL Listed and CSA Certified for use up to 600 V and UL temperature rated 90 Degrees Celsius.
Application | Stranded Aluminum or Copper Code Conductor |
Product Type | Mechanical Lug |
Base Material | Aluminum |
Minimum Aluminum Conductor Size (AWG) | 14 |
Minimum Copper Conductor Size (AWG STR) | 14 |
Maximum Aluminum Conductor Size (AWG) | 1/0 |
Maximum Copper Conductor Size (AWG STR) | 1/0 |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.35 |
Number of Holes | 1 |
Number of Ports | 1 |
Tongue Type | Straight Tongue |
Tongue Angle | Straight |
Tongue Length (In.) | 0.84 |
Tongue Length (mm) | 21.3 |
Tongue Thickness (In.) | 0.19 |
Tongue Thickness (mm) | 4.8 |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Overall Height (In.) | 0.77 |
Overall Height (mm) | 19.5 |
Overall Length (In.) | 1.47 |
Overall Length (mm) | 37.3 |
Overall Width (In.) | 0.62 |
Overall Width (mm) | 15.7 |
Barrel Type | Single |
Barrel Length (In.) | 0.63 |
Barrel Length (mm) | 16 |
Insulation Material | Non-Insulated |
Finish/Coating | Tin-Plated |
Standards Met | cULus Listed for use up to 600V & Temperature Rated to 90°C |
CSA Temperature Rating (°C) | 90 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Slotted Screw | Yes |
Sub Brand | Pan-Lug™ |
Wire Strip Length (In.) | 0.63 |
Wire Strip Length (mm) | 16 |
Part Features | Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. |
UPC | 07498359531 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.1680 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | Reliable Infrastructure for Renewable Energy Video | English | |
Part Drawings | LAMA Series 6AWG Thru 250kcmil Aluminum Mechanical Lugs Part Drawing 10N006AR-NC | English | |
Installation Documents | Aluminum Mechanical Connector Installation Instruction T-PMPI-223-PC | English | |
Catalogs | IEI Best Seller and Featured Parts Catalog ELCB34--SA-ENG | English |