LAMA1000-58-6Y

Mechanical Connectors - Lugs

One-hole, aluminum, single barrel lug, type LAMA, 500 - 1000 kcmil, 5/8 (15.9mm) stud hole.

Specifications

Material

Tin-Plated Aluminum

Conductor Material

Copper and Aluminum

Copper and Aluminum Conductor Size Range

500 kcmil - 1000 kcmil

Number of Ports

N/A

Height 1 In. (mm)

Height 2 In. (mm)

Height In (mm)

1.94 (54.1)

Hex Key Size (In.)

3/8

Length In (mm)

2.52

Mounting Hole Spacing In. (mm)

NEMA Hole Spacing

Tongue Length In. (mm)

1.88 (44.5)

Tongue Thickness In. (mm)

0.50 (12.7)

Tongue Width In. (mm)

1.75 (44.5)

Width In (mm)

CSA Certified

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL Temperature Rating

90 C

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

600V

Insulation Material

Part Number Series

LAMA

BMEcat - Halogen Free

true

Part Features

Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance.

Product Type

Mechanical Connectors - Lugs

Sub Brand

Pan-Lug

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

07498359569

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0697

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LAMA6-14-QY Product Page

US English

Part Drawings

LAMA Series 300 Kcmil-1000 Kcmil Aluminum Lugs

US English

Related Products