Blank tongue, standard barrel lug, #2 AWG wire.
Copper Conductor Size (AWG) | #2 |
Copper Conductor Size (kcmil) | 66.36 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 0 |
Barrel Length (In.) | 0.88 |
Tongue Width (In.) | 0.75 |
Tongue Width (mm) | 19.1 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.08 |
Tongue Thickness (mm) | 2 |
Overall Length (In.) | 2.21 |
Overall Length (mm) | 56.1 |
Color Code | Brown |
Panduit Die Index Number | P33 |
Burndy Die Index Number | 10 |
Wire Strip Length (mm) | 23.8 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window. |
UPC | 07498338224 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0184 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCA2-00-Q | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |