One-hole, standard barrel with window lug, 500 kcmil cable, 45° angle tongue, 7/8 stud hole.
Copper Conductor Size (kcmil) | 500 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 22.2 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.75 |
Barrel Length (mm) | 44.5 |
Tongue Type | Standard |
Tongue Width (In.) | 1.54 |
Tongue Width (mm) | 39.1 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.22 |
Tongue Thickness (mm) | 5.6 |
Overall Length (In.) | 3.7 |
Overall Length (mm) | 94 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Brown |
Panduit Die Index Number | P87 |
Burndy Die Index Number | 20 |
Wire Strip Length (In.) | 1.81 |
Wire Strip Length (mm) | 46 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498386990 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCA500-78H-6 | English | |
Installation Documents | Copper Compression Connectors Installation Instructions T-PMPI-63-PC | English |