One-hole, flex lug, 450 kcmil cable, 5/8 stud hole, 45° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 15.9 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 1.4 |
Barrel Length (mm) | 35.6 |
Tongue Width (In.) | 1.7 |
Tongue Width (mm) | 43.2 |
Tongue Angle | 45° |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 3.39 |
Overall Length (mm) | 86.1 |
Finish/Coating | Tin-Plated |
Color Code | Brown |
Panduit Die Index Number | P87 |
Burndy Die Index Number | 20 |
Wire Strip Length (In.) | 14,375 |
Wire Strip Length (mm) | 36.5 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498343601 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCAX450-58H-6 | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |