LCAX8-10H-L

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flex lug, #8 AWG wire, #10 stud hole, 45° angle tongue.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P21

Barrel Type

Standard Barrel Length with Inspection Window

Color Code

Red

Tongue Angle

45°

Wire Strip Length (mm)

12.7

Burndy Die Index Number

49

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Class G,H, I, K, M

#8 AWG

Code Conductor Size

#8 AWG

Diesel Locomotive

#8 AWG

Barrel Length In. (mm)

0.42 (10.7)

Length In (mm)

1 (25.4)

Tongue Thickness In. (mm)

0.08 (2)

Tongue Width In. (mm)

0.41 (10.4)

Wire Strip Length In. (mm)

1/2 (12.7)

T&B Die Index No.

21

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UL Listed

486A-486B File #E52164

Part Number Series

LCAX

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498343312

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0312

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCAX8-10H-L Product Page

US English

Part Drawings

Copper, Standard Barrel, One-Hole Flex Lug, 45° Angle: LCAX8-10H-L

US English

Related Products