One-hole, long barrel lug, 750 kcmil cable, 7/8 stud hole.
Copper Conductor Size (kcmil) | 750 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 22.2 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 2.88 |
Barrel Length (mm) | 73.2 |
Tongue Type | Standard |
Tongue Width (In.) | 1.89 |
Tongue Width (mm) | 48 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.26 |
Tongue Thickness (mm) | 6.6 |
Overall Length (In.) | 6.07 |
Overall Length (mm) | 154.2 |
Finish/Coating | Tin-Plated |
Standards Met | C22.2 No. 65-13, 486A-486B File #E52164 |
Color Code | Black |
Panduit Die Index Number | P106 |
Burndy Die Index Number | 24 |
Wire Strip Length (In.) | 2.94 |
Wire Strip Length (mm) | 74.6 |
Part Features | Tin plated to inhibit corrosion,color coded barrel, NEBS level 3. |
UPC | 07498390174 |
Std. Pkg. Qty. | 6 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCB750-78-6 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |