One-hole, flex lug, long barrel, 1/0 AWG, 1/2 stud hole, 90° angle tongue.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.5 |
Barrel Length (mm) | 38.1 |
Tongue Width (In.) | 0.85 |
Tongue Width (mm) | 21.6 |
Tongue Angle | 90° |
Tongue Thickness (In.) | 0.13 |
Tongue Thickness (mm) | 3.3 |
Overall Length (In.) | 1.91 |
Overall Length (mm) | 48.5 |
Finish/Coating | Tin-Plated |
Color Code | Pink |
Panduit Die Index Number | P42 |
Burndy Die Index Number | 12 |
Wire Strip Length (In.) | 15,625 |
Wire Strip Length (mm) | 40 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window. |
UPC | 07498343692 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCBX1_0-12F-X | English | |
Installation Documents | Copper Compression Connector Heat Shrink Insulation Installation Instructions T-PMPI-257-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |