LCBX500-38-6

Tin-Plated Copper Compression Connectors - Lugs

One-hole, flex lug, long barrel, 500 kcmil, 3/8 stud hole.

Specifications

Material

Tin-Plated Copper

Panduit Die Index Number

P99

Barrel Type

Long Barrel Length with Inspection Window

Color Code

Pink

Tongue Angle

Straight

Wire Strip Length (mm)

75

Burndy Die Index Number

L99

Conductor Material

Copper

Product Type

Tin-Plated Copper Compression Connectors - Lugs

Class G,H, I, K, M

500 kcmil

Code Conductor Size

¾

Diesel Locomotive

535.3 kcmil

Barrel Length In. (mm)

2.88 (73.2)

Length In (mm)

4.90

Tongue Thickness In. (mm)

0.26 (6.6)

Tongue Width In. (mm)

1.89 (48.0)

Wire Strip Length In. (mm)

2.9375 (75)

T&B Die Index No.

99H

American Bureau Shipping Approved

No

CSA Certified

C22.2 No. 65-13

Tested by Telcordia-Meets NEBS Level 3

No

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

UL Listed

486A-486B File #E52164

Part Number Series

LCBX

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Barrel Style

Standard

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window.

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

07498357632

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0536

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Catalog Cut Sheets

LCBX8-10-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products