LCC2-12-B-Q

Tin-Plated Copper Compression Connectors - Lugs

Direct Burial Grounding Lug for 2 AWG wire.

Specifications

Angle

Straight

Barrel Type

Long Barrel Length without Inspection Window

Corona Relief Taper

No

Tongue Type

Standard

Code Conductor Size

#2 AWG Code

Barrel Length In. (mm)

1.16 (29.5)

Length In (mm)

4.51 (114.6)

Tongue Thickness In. (mm)

0.08 (2)

Tongue Width In. (mm)

0.75 (19.1)

Panduit Color Code

Brown

Panduit Die Index No.

P33

Wire Strip Length In. (mm)

1.25 (31.8)

Burndy Die Index No.

10

T&B Die Index No.

33

American Bureau Shipping Approved

Yes

CSA Certified

C22.2 No. 65-13

Part Number Series

LCC

CE Compliant

NA

Conductor Material

Copper

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

UL and CSA Voltage Rating

35kV

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305611148

Std. Pkg. Qty.

25

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug - Two-Hole, Long Barrel, Direct Burial

US English

Related Products