Two-hole, long barrel lug with window, 250 kcmil, 1/2 stud hole, 1 hole spacing.
Copper Conductor Size (kcmil) | 250 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.61 |
Barrel Length (mm) | 40.9 |
Tongue Type | Standard |
Tongue Width (In.) | 1.17 |
Tongue Width (mm) | 29.7 |
Tongue Thickness (In.) | 0.14 |
Tongue Thickness (mm) | 3.6 |
Overall Length (In.) | 4.12 |
Overall Length (mm) | 104.6 |
Finish/Coating | Tin-Plated |
Color Code | Yellow |
Panduit Die Index Number | P62 |
Burndy Die Index Number | 16 |
Wire Strip Length (In.) | 1.69 |
Wire Strip Length (mm) | 42.9 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498379837 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0464 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC250-12DW-X | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |