Two-hole, long barrel lug with window, #6 AWG wire, 3/8 stud hole, 75 hole spacing, 90° angle tongue.
Copper Conductor Size (AWG) | #6 |
Copper Conductor Size (kcmil) | 26.24 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.07 |
Barrel Length (mm) | 27.2 |
Tongue Type | Standard |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Tongue Thickness (In.) | 0.06 |
Tongue Thickness (mm) | 1.5 |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Finish/Coating | Tin-Plated |
Color Code | Blue |
Panduit Die Index Number | P24 |
Burndy Die Index Number | 7 |
Wire Strip Length (In.) | 1.13 |
Wire Strip Length (mm) | 28.6 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498380585 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCC6-38BWF-L | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |