LCC8-00-L

Compression Connectors - Lugs

Blank tongue, long barrel lug, #8 AWG wire.

Specifications

Product Type

Compression Connectors - Lugs

Material

Tin-Plated Copper

CSA Certified

C22.2 No. 65-13

UL Recognized

Yes

Copper Conductor Size

#8 AWG

Barrel Style

Standard

Conductor Material

Copper

Panduit Color Code

Red

Panduit Die Index No.

P21

Part Features

Tin plated to inhibit corrosion,color coded barrel.

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

19.1

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index No.

49

T&B Die Index No.

21

Packaging Details

UPC

07498338260

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0163

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper Lug, Blank Tongue, Long Barrel: LCC8-00-L

US English

Catalog Cut Sheets

LCC8-00-L Product Page

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products