BOM

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} Total In BOM View BOM >>

BOM

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} Total In BOM
View BOM >>

Products

Content

Category

Cross References

No Results Found

Two-hole, long flared barrel, 1/0 AWG wire, 1/2 stud hole, 1 3/4 hole spacing, NEMA hole sizes and spacing, 90° angle tongue.

Specifications

Product Type Compression Connectors - Lugs
Minimum Copper Conductor Size (kcmil) NA
Maximum Copper Conductor Size (kcmil) NA
Stud Hole Size (In.) 42767
Stud Hole Size (mm) 12.7
Stud Hole Spacing (In.) 1.75
Stud Hole Spacing (mm) 44.5
Tongue Type Standard
Tongue Length (In.) NA
Tongue Length (mm) NA
Tongue Thickness (In.) 0.13
Tongue Thickness (mm) 3.3
Tongue Width (In.) 0.85
Tongue Width (mm) 21.6
Overall Height (In.) NA
Overall Height (mm) NA
Overall Length (In.) 3.87
Overall Length (mm) 98.3
Overall Width (In.) NA
Overall Width (mm) NA
Barrel Type Long Barrel Length without Inspection Window
Barrel Length (In.) 1.5
Barrel Length (mm) 38.1
Amperage (A) NA
Hex Size (mm) NA
Wire Strip Length (In.) 1.56
Wire Strip Length (mm) 39.7
Sub Brand Pan-Lug
CSA Certified C22.2 No. 65-13
UL Listed 486A-486B File #E52164
Class K and M 1/0 AWG
Diesel Locomotive 1/0 AWG
American Bureau Shipping Approved Yes
Barrel Style Flared
Color Code Black
Conductor Material Copper
Material Tin-Plated Copper
Panduit Die Index Number P45
Part Features Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry.
Technical Information Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V
Tested by Telcordia-Meets NEBS Level 3 Yes
Tin-Plating Meets ASTM B545-97, Class C 320µ-in (8 µm)
UL and CSA Temperature Rating 90°C
UL and CSA Voltage Rating 35kV
Burndy Die Index Number
T&B Die Index No.

Packaging Detail

UPC 07498389094
Std. Pkg. Qty. 10
Std. Pkg. Volume (cf) 0.0528
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

Catalog Cut Sheets Catalog Cut Sheet - LCCF8-14AF-L Product Page English
Part Drawings Part Drawing - PDF - LCCF1_0-12F-X English
Selection Guides Power Connector Tool and Die Selection Guides English