LCCF300-38E-6

Compression Connectors - Lugs

Two-hole, long flared barrel,300 kcmil cable, 3/8 (9.5mm) bolt holes, 1.25 hole spacing.

Specifications

American Bureau Shipping Approved

Yes

Barrel Type

Long Barrel Length without Inspection Window

CSA Certified

C22.2 No. 65-13

Conductor Material

Copper

Material

Tin-Plated Copper

Panduit Color Code

Red

Part Features

Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry.

Product Type

Compression Connectors - Lugs

Sub Brand

Pan-Lug

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL Listed

486A-486B File #E52164

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

60.3

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Packaging Details

UPC

61305602216

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0521

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Related Products