Material |
Tin-Plated Copper |
Barrel Type |
Long Barrel Length without Inspection Window |
CSA Certified |
C22.2 No. 65-13 |
UL Listed |
486A-486B File #E52164 |
Class K and M |
350 kcmil |
Diesel Locomotive |
373.7 kcmil |
American Bureau Shipping Approved |
Yes |
Barrel Style |
Flared |
Conductor Material |
Copper |
Panduit Color Code |
Blue |
Panduit Die Index No. |
P76 |
Part Features |
Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
Product Type |
Compression Connectors - Lugs |
Sub Brand |
Pan-Lug |
Technical Information |
Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V |
Tested by Telcordia-Meets NEBS Level 3 |
Yes |
Tin-Plating Meets ASTM B545-97, Class C |
320µ-in (8 µm) |
UL and CSA Temperature Rating |
90°C |
UL and CSA Voltage Rating |
35kV |
Wire Strip Length (mm) |
65.1 |
RoHS Compliancy Status |
Compliant |
Min. Order Qty. |
1 |
Burndy Die Index No. |
— |
T&B Die Index No. |
— |
UPC |
07498389937 |
Std. Pkg. Qty. |
6 |
Std. Pkg. Volume (cf) |
0.1221 |
Std. Ctn. Qty. |
0 |
Std. Ctn. Volume (cf) |
0.0000 |
Catalog Cut Sheets |
LCCF8-14AF-L Product Page |
US English |
|
Part Drawings |
Copper, Flared, Long Barrel, Two Hole Lug: LCCF350-12EF-6 |
US English |
|
Selection Guides |
Power Connector Tool and Die Selection Guides |
US English |