LCCF8-14AH-L

Compression Connectors - Lugs

Two-hole, long flared barrel, #8 AWG wire, 1/4 stud hole, 5/8 hole spacing, NEMA hole sizes and spacing, 45° angle tongue.

Specifications

Material

Tin-Plated Copper

Barrel Type

Long Barrel Length without Inspection Window

CSA Certified

C22.2 No. 65-13

UL Listed

486A-486B File #E52164

Class K and M

NA

Diesel Locomotive

#8 AWG

American Bureau Shipping Approved

Yes

Barrel Style

Flared

Color Code

Red

Conductor Material

Copper

Panduit Die Index Number

P21

Part Features

Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry.

Product Type

Compression Connectors - Lugs

Technical Information

Consult cable manufacturer for voltage stress relief instructions with applications greater than 2000 V

Tested by Telcordia-Meets NEBS Level 3

Yes

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

UL and CSA Temperature Rating

90°C

UL and CSA Voltage Rating

35kV

Wire Strip Length (mm)

20.6

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Burndy Die Index Number

T&B Die Index No.

Sub Brand

Pan-Lug

Packaging Details

UPC

07498387779

Std. Pkg. Qty.

50

Std. Pkg. Volume (cf)

0.0395

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Part Drawings

Copper, Flared, Long Barrel, Two Hole Lug: LCCF8-14AH-L

US English

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Catalog Cut Sheets

LCCF8-14AH-L Product Page

US English

Related Products