Two-hole, flex lug, long barrel, #4 AWG wire, slotted 3/8 stud hole, .75 — 1 hole spacing.
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 42.95 |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.05 |
Barrel Length (mm) | 26.7 |
Tongue Type | Standard |
Tongue Width (In.) | 0.62 |
Tongue Width (mm) | 15.7 |
Tongue Thickness (In.) | 0.08 |
Tongue Thickness (mm) | 2 |
Overall Length (In.) | 3.09 |
Overall Length (mm) | 78.5 |
Color Code | Gray |
Panduit Die Index Number | P29 |
Burndy Die Index Number | 8 |
Wire Strip Length (In.) | 1.13 |
Wire Strip Length (mm) | 29 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498334505 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0305 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCX4-38BD-L | English | |
Installation Documents | Copper Compression Connector Heat Shrink Insulation Installation Instructions T-PMPI-257-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |