Two-hole, flex lug, long barrel, #8 AWG wire, 1/4 stud hole, .75 hole spacing.
Product Type | Compression Lug |
Base Material | Copper |
Class G Copper Flex Conductor Size (AWG) | 8 |
Class H Copper Flex Conductor Size (AWG) | 8 |
Class I Copper Flex Conductor Size (AWG) | 8 |
Class K Copper Flex Conductor Size (AWG) | 8 |
Class M Copper Flex Conductor Size (AWG) | 8 |
Copper Code Conductor Size (AWG) | 8 |
DLO Copper Flex Conductor Size (AWG) | 8 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Stud Hole Spacing (In.) | 0.75 |
Stud Hole Spacing (mm) | 19.1 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 0.7 |
Barrel Length (mm) | 17.8 |
Tongue Type | Standard |
Tongue Width (In.) | 0.48 |
Tongue Width (mm) | 12.2 |
Tongue Thickness (In.) | 0.07 |
Tongue Thickness (mm) | 1.8 |
Overall Length (In.) | 2.23 |
Overall Length (mm) | 56.6 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Red |
Panduit Die Index Number | P21 |
Burndy Die Index Number | 49 |
Wire Strip Length (mm) | 19 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498342529 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCCX8-14B-L | English | |
Installation Documents | Copper Compression Connector Heat Shrink Insulation Installation Instructions T-PMPI-257-PC | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |