LCCXF650-38E-6

Compression Connectors - Lugs

Two-hole, flex lug, long barrel, 650 kcmil flex, 3/8 stud size, 1.25 hole spacing.

Specifications

Barrel Type

Long Barrel Length with Inspection Window

Part Features

Tin plated to inhibit corrosion,color coded barrel,inspection window, flared wire entry.

Tin-Plating Meets ASTM B545-97, Class C

320µ-in (8 µm)

RoHS Compliancy Status

Compliant

Min. Order Qty.

1

Sub Brand

Pan-Lug

Packaging Details

UPC

61305617056

Std. Pkg. Qty.

6

Std. Pkg. Volume (cf)

0.0534

Std. Ctn. Qty.

0

Std. Ctn. Volume (cf)

0.0000

Resources

Selection Guides

Power Connector Tool and Die Selection Guides

US English

Related Products